Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI15-Q20-LI2-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
BI15-Q20-LI2-H1141
Order ID no. 1534607
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
68 mm x 40 mm x 20 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF30-V0
Measuring range (mm)
4
Mounting conditions
Flush
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PBT-GF30-V0
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
138,30 €
Item Total
138,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI15-Q20-LI2-H1141
Contact Support