Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI7-Q08-LIU/S1267 7M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Analog Output
BI7-Q08-LIU/S1267 7M
Order ID no. 1534616
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
7
Design
Rectangular
Dimensions (L x W x H)
32 mm x 20 mm x 8 mm
Electrical connection
Cable
Housing material
Metal
Housing quality
Zamak
Measuring range (mm)
1
Mounting conditions
Flush
Operating voltage
DC
Output function
Analog output
Protection class
IP68
Quality active face
PP
Key Features
Protection class
IP68
home
Turck-Shop
Products
Others
BI7-Q08-LIU/S1267 7M
Item Total
156,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
156,40 €