Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI7-Q08-LIU-0.4-FSF4.4/S1305 | TURCK - Your Global Automation Partner
Inductive Sensor With Analog Output
BI7-Q08-LIU-0.4-FSF4.4/S1305
Order ID no. 1534617
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.4
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
32 mm x 20 mm x 8 mm
Electrical connection
Connector
Housing material
Metal
Housing quality
GD-Zn
Measuring range (mm)
1
Mounting conditions
Flush
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PA12-GF30
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
144,70 €
home
Turck-Shop
Products
Others
BI7-Q08-LIU-0.4-FSF4.4/S1305
Item Total
144,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support