Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI7-Q08-LIU-0.5-RS4.4 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Analog Output
BI7-Q08-LIU-0.5-RS4.4
Order ID no. 1534618
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.5
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
32 mm x 20 mm x 8 mm
Electrical connection
Connector
Housing material
Metal
Housing quality
Zamak
Measuring range (mm)
1
Mounting conditions
Flush
Operating voltage
DC
Output function
Analog output
Protection class
IP68
Quality active face
PP
Key Features
Protection class
IP68
In Stock
Price Group
E1
List Price
140,30 €
home
Turck-Shop
Products
Others
BI7-Q08-LIU-0.5-RS4.4
Item Total
140,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support