Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RU100-CP40-LIUX/S10 | TURCK - Your Global Automation Partner
Ultrasonic sensor Diffuse-mode sensor
RU100-CP40-LIUX/S10
Order ID no. 15348
In Stock
Item Total
397,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RU100-CP40-LIUX/S10
Technical Data
Downloads
Approvals
CE, cULus
Connector type
Terminal box with cable gland
Design
Rectangular
Electrical connection
Terminal chamber
Function
Ultrasonic diffuse mode sensor
Housing material
Plastic
Housing quality
PBT-GF30-V0
Max. range (mm)
1800
Measuring principle
Ultrasonic
Operating mode
Time-of-Flight
Output function
Analog output
Protection class
IP40
Resolution
1 cm
Key Features
Protection class
IP40
Price Group
B1
List Price
397,80 €
Contact Support