Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI10-M18E-LIU3-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
NI10-M18E-LIU3-H1141
Order ID no. 1535505
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Measuring range (mm)
1
Mounting conditions
Non-flush
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PA12-GF30
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
184,90 €
Item Total
184,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI10-M18E-LIU3-H1141
Contact Support