Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI15-Q45L100-LU-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
NI15-Q45L100-LU-H1141
Order ID no. 1535506
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
100 mm x 50 mm x 45 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
Al/PVC
Mounting conditions
Non-flush
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PVC
Key Features
Protection class
IP67
In Stock
Price Group
B1
List Price
3.007,00 €
Item Total
3.007,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI15-Q45L100-LU-H1141
Contact Support