Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI10R-Q14-LU | TURCK - Your Global Automation Partner
Inductive Sensor
BI10R-Q14-LU
Order ID no. 1535518
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Ring sensor
Dimensions (L x W x H)
52 mm x 30 mm x 14 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Inside ring diameter D (mm)
10.1
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
273,90 €
Item Total
273,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI10R-Q14-LU
Contact Support