Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI10-M18-LI2/S990 8M | TURCK - Your Global Automation Partner
Inductive Sensor
NI10-M18-LI2/S990 8M
Order ID no. 1535566
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Cable length (m)
8
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Measuring range (mm)
1
Mounting conditions
Non-flush
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PA12-GF30
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
NI10-M18-LI2/S990 8M
In Stock
Price Group
E1
List Price
255,10 €
Item Total
255,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support