Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI17-EM18EWD-SU-H1141/S968 | TURCK - Your Global Automation Partner
Inductive Sensor
NI17-EM18EWD-SU-H1141/S968
Order ID no. 1535569
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Measuring range (mm)
7
Mounting conditions
Non-flush
Operating voltage
DC
Output function
Analog output
Protection class
IP69K
Quality active face
LCP
Special features
Pressure resistant, Wash down
Key Features
Protection class
IP69K
In Stock
Price Group
E1
List Price
206,80 €
Item Total
206,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI17-EM18EWD-SU-H1141/S968
Contact Support