Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI4-EM12-LI-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor With Analog Output
BI4-EM12-LI-H1141
Order ID no. 1535601
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PA12-GF30
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
160,20 €
home
Turck-Shop
Products
Others
BI4-EM12-LI-H1141
Item Total
160,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support