Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI2-EM12WD-LIU | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-EM12WD-LIU
Order ID no. 1535603
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-10
Cable color
Gray
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Measuring range (mm)
0.5
Mounting conditions
Flush
Operating voltage
DC
Output function
Analog output
Protection class
IP69K
Quality active face
LCP
Special features
Pressure resistant, Wash down
Key Features
Protection class
IP69K
In Stock
Price Group
E1
List Price
155,60 €
Item Total
155,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI2-EM12WD-LIU
Contact Support