Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI20R-Q14-LU/S1206 | TURCK - Your Global Automation Partner
Inductive Sensor With Analog Output
BI20R-Q14-LU/S1206
Order ID no. 1536111
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.3
Design
Ring sensor
Dimensions (L x W x H)
52 mm x 30 mm x 14 mm
Electrical connection
Stranded wires
Housing material
Plastic
Housing quality
PBT-GF30-V0
Inside ring diameter D (mm)
20.1
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
278,80 €
home
Turck-Shop
Products
Others
BI20R-Q14-LU/S1206
Item Total
278,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support