Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI5-G18K-LI2-0.2-PSG3M/S945 | TURCK - Your Global Automation Partner
Inductive Sensor With Analog Output
BI5-G18K-LI2-0.2-PSG3M/S945
Order ID no. 1536207
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.2
Connector type
M8 x 1
Design
Threaded barrel
Electrical connection
Cable with connector
Housing material
Metal
Housing quality
CuZn
Measuring range (mm)
2
Mounting conditions
Flush
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PA12-GF30
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
163,20 €
home
Turck-Shop
Products
Others
BI5-G18K-LI2-0.2-PSG3M/S945
Item Total
163,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support