Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WIM40-STL68-LIU5X-V1141 | TURCK - Your Global Automation Partner
Magnetic Inductive Linear Position Sensor
WIM40-STL68-LIU5X-V1141
Order ID no. 1536601
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Dimensions (L x W x H)
68 mm x 16 mm x 23 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF30-V0
Measuring principle
Magnetic
Measuring range (mm)
14
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PBT-GF30-V0
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
318,20 €
Item Total
318,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WIM40-STL68-LIU5X-V1141
Contact Support