Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
WIM40-Q20L60-LIU5-H1141/S400 | TURCK - Your Global Automation Partner
Caution! Consumption only! Check stock availability!"
WIM40-Q20L60-LIU5-H1141/S400
Order ID no. 1536605
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
60 mm x 30 mm x 20 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PC
Measuring range (mm)
10
Mounting conditions
Non-flush
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PBT-GF20-V0
Key Features
Protection class
IP67
In Stock
Price Group
F1
List Price
282,30 €
Item Total
282,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WIM40-Q20L60-LIU5-H1141/S400
Contact Support