Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WI70-M18-LIU5-H1141/S250 | TURCK - Your Global Automation Partner
Inductive Sensor With Analog Output
WI70-M18-LIU5-H1141/S250
Order ID no. 1536614
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Measuring range (mm)
0
Mounting conditions
Non-flush
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PVC rigid
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
199,80 €
home
Turck-Shop
Products
Others
WI70-M18-LIU5-H1141/S250
Item Total
199,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support