Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WI40-EM18-LIU5-1.8-RS4/S1197 | TURCK - Your Global Automation Partner
Inductive Sensor
WI40-EM18-LIU5-1.8-RS4/S1197
Order ID no. 1536615
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Cable color
White
Cable length (m)
1.8
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Cable with connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Measuring range (mm)
0
Mounting conditions
Non-flush
Operating voltage
DC
Output function
Analog output
Protection class
IP69K
Quality active face
PET
Special features
Pressure resistant, Wash down
Key Features
Protection class
IP69K
Price Group
E1
List Price
230,40 €
Item Total
5.760,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WI40-EM18-LIU5-1.8-RS4/S1197
Contact Support