Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WIM45-UNTL-LI2X2/S105 1.2M | TURCK - Your Global Automation Partner
Linear Position Sensor
WIM45-UNTL-LI2X2/S105 1.2M
Order ID no. 1536626
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
1.2
Cylindrical design
T-groove cylinder
Dimensions (L x W x H)
73 mm x 5 mm x 14,5 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30
Measuring principle
Magnetic
Measuring range (mm)
45
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Resolution
0.045 mm
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
283,60 €
Item Total
283,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WIM45-UNTL-LI2X2/S105 1.2M
Contact Support