Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WIM100-Q25L-LI-EXI-0,3-RS4.21 | TURCK - Your Global Automation Partner
Magnetically Actuated Linear Position Sensor
WIM100-Q25L-LI-EXI-0,3-RS4.21
Order ID no. 1536641
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
0.3
Connector type
M12 x 1
Design
Profile
Dimensions (L x W x H)
141 mm x 35 mm x 25 mm
Electrical connection
Cable with connector
Housing material
Aluminum/plastic
Housing quality
PA6-GF30
Measuring principle
Magnetic
Measuring range (mm)
100
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PA6-GF30
home
Turck-Shop
Products
Others
WIM100-Q25L-LI-EXI-0,3-RS4.21
Key Features
Protection class
IP67
In Stock
Price Group
F1
List Price
358,80 €
Item Total
358,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support