Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
WIM160-Q25L-LI-EXI-0.3-RS4.21 | TURCK - Your Global Automation Partner
Magnetically actuated linear position sensor
WIM160-Q25L-LI-EXI-0.3-RS4.21
Order ID no. 1536650
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-25
Cable color
Blue
Connector type
M12 x 1
Design
Profile
Dimensions (L x W x H)
201 mm x 35 mm x 25 mm
Electrical connection
Cable with connector
Housing material
Aluminum/plastic
Housing quality
PA6-GF30
Measuring principle
Magnetic
Measuring range (mm)
160
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PA6-GF30
Key Features
Protection class
IP67
In Stock
Price Group
F1
List Price
425,70 €
Item Total
425,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WIM160-Q25L-LI-EXI-0.3-RS4.21
Contact Support