Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LT500M-Q21-LU2X3-H1141 | TURCK - Your Global Automation Partner
Operating voltage 10…30 VDC
LT500M-Q21-LU2X3-H1141
Order ID no. 1539018
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Profile
Dimensions (L x W x H)
614,3 mm x 34,8 mm
Electrical connection
Connector
Housing quality
AL
Measuring principle
Magnetostrictive
Measuring range (mm)
500
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
LT500M-Q21-LU2X3-H1141
In Stock
Price Group
B1
List Price
588,00 €
Item Total
588,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support