Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WIM70-Q20L100-LIU5-H1141 | TURCK - Your Global Automation Partner
Caution! Consumption Only! Check availability!
WIM70-Q20L100-LIU5-H1141
Order ID no. 1539276
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
100 mm x 30 mm x 20 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PC
Measuring range (mm)
15
Mounting conditions
Non-flush
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PBT-GF20-V0
Key Features
Protection class
IP67
In Stock
Price Group
F1
List Price
252,20 €
Item Total
252,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WIM70-Q20L100-LIU5-H1141
Contact Support