Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LT1750M-R10-LI0-H1151 | TURCK - Your Global Automation Partner
Operating voltage 13.5…30 VDC
LT1750M-R10-LI0-H1151
Order ID no. 1539389
home
Home
Loading...
Technical Data
Downloads
Connector type
M12 x 1
Design
Rod
Electrical connection
Connector
Housing material
Metal
Housing quality
AL
Measuring principle
Magnetostrictive
Output function
Analog output
Quality active face
1.4404 (AISI 316L)
home
Turck-Shop
Products
Others
LT1750M-R10-LI0-H1151
In Stock
Price Group
B1
List Price
1.517,00 €
Item Total
1.517,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support