Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LT400M-R16-P-LI0EX-PVDF | TURCK - Your Global Automation Partner
Operating voltage 13.5…30 VDC
LT400M-R16-P-LI0EX-PVDF
Order ID no. 1539628
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rod
Electrical connection
Connector
Housing material
Plastic
Housing quality
PVDF
Measuring principle
Magnetostrictive
Measuring range (mm)
400
Output function
Analog output
Protection class
IP68
Key Features
Protection class
IP68
In Stock
Price Group
B1
List Price
1.662,00 €
Item Total
1.662,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LT400M-R16-P-LI0EX-PVDF
Contact Support