Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI40U-CP40-VN4X2 W/MF-CP40-2S | TURCK - Your Global Automation Partner
Inductive sensor
NI40U-CP40-VN4X2 W/MF-CP40-2S
Order ID no. 1540618
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Design
Rectangular
Dimensions (L x W x H)
114 mm x 40 mm x 40 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
40
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
Complementary contact
Switching frequency (kHz)
0.25
Key Features
Protection class
IP68
Price Group
E1
List Price
126,40 €
Item Total
126,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI40U-CP40-VN4X2 W/MF-CP40-2S
Contact Support