Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI75U-CP80-VP4X2/S722 | TURCK - Your Global Automation Partner
Inductive Sensor
NI75U-CP80-VP4X2/S722
Order ID no. 1540803
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-35
Connector type
Cannon
Design
Rectangular
Dimensions (L x W x H)
80 mm x 80 mm x 41 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
75
Special features
uprox
Switching element function
Complementary contact
Switching frequency (kHz)
0.25
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
492,40 €
Item Total
492,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI75U-CP80-VP4X2/S722
Contact Support