Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TW-ISPTFE-B128 | TURCK - Your Global Automation Partner
HF Tag
TW-ISPTFE-B128
Order ID no. 1542321
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
666
Ambient temperature min. (°C)
-555
Design
Threaded barrel
Dimensions (L x W x H)
20 mm
Freely usable memory (Byte)
112
Housing material
Plastic
Housing quality
PTFE
Memory size (Byte)
128
Memory type
EEPROM
Protection class
IP67
Radio communication and protocol standards
ISO 15693, NFC Type 5
Technology
HF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-25
Temperature outside detection range max. (°C)
85
Temperature outside detection range min. (°C)
-25
Key Features
Protection class
IP67
In Stock
Price Group
F1
List Price
88,00 €
home
Turck-Shop
Products
Others
TW-ISPTFE-B128
Item Total
8.800,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support