Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PD-IDENT-F | TURCK - Your Global Automation Partner
Handheld with Lithium-Ion Battery
PD-IDENT-F
Order ID no. 1542332
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Diagonal screen size (″)
3.5
Dimensions (L x W x H)
250 mm x 120,7 mm x 60,2 mm
Housing material
Plastic
Protection class
IP65
Resolution
320 x 240 Pixel
Key Features
Protection class
IP65
home
Turck-Shop
Products
Others
PD-IDENT-F
Item Total
5.459,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
A1
List Price
5.459,00 €