Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PDA-IDENT | TURCK - Your Global Automation Partner
Handheld, without Antenna
PDA-IDENT
Order ID no. 1542344
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
40
Ambient temperature min. (°C)
0
Diagonal screen size (″)
3.5
Dimensions (L x W x H)
119,4 mm x 76,6 mm x 16,3 mm
Housing material
Plastic
Resolution
240 x 320 Pixel
home
Turck-Shop
Products
Others
PDA-IDENT
Item Total
1.512,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
A1
List Price
1.512,00 €