Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LT400M-Q21C-R-LI0X3-H1151 | TURCK - Your Global Automation Partner
Linear position sensor
LT400M-Q21C-R-LI0X3-H1151
Order ID no. 1542516
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Profile
Dimensions (L x W x H)
514,3 mm x 34,8 mm
Electrical connection
Connector
Housing quality
AL
Measuring principle
Magnetostrictive
Measuring range (mm)
400
Output function
Analog output
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
B1
List Price
790,00 €
home
Turck-Shop
Products
Others
LT400M-Q21C-R-LI0X3-H1151
Item Total
790,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support