Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BCC10-S30-RP4X | TURCK - Your Global Automation Partner
Capacitive sensor for the detection of dry pellets
BCC10-S30-RP4X
Order ID no. 1542561
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Function
For dry granules
Housing material
Plastic
Housing quality
PA12-GF30, PEI
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
10
Special features
EMC and ESD resistant, Especially for the detection of dry pellets
Switching element function
NC contact
Switching frequency (kHz)
0.1
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
194,40 €
home
Turck-Shop
Products
Others
BCC10-S30-RP4X
Item Total
194,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support