Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC10-M30-AZ3X 7M | TURCK - Your Global Automation Partner
Cable length 7 m
BC10-M30-AZ3X 7M
Order ID no. 1542585
In Stock
home
Home
Loading...
Technical Data
Downloads
Cable length (m)
7
Measuring principle
Capacitive
Mounting conditions
Flush
Rated switching distance (mm)
10
Price Group
D2
List Price
206,80 €
Item Total
206,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC10-M30-AZ3X 7M
Contact Support