Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
Rated switching distance: 10 mm, Flush
BC10-M30-AN4X
Order ID no. 1542588
In Stock
Price Group
D2
List Price
159,70 €
Item Total
159,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Products
Others
BC10-M30-AN4X
Technical Data
Downloads
Measuring principle
Capacitive
Mounting conditions
Flush
Rated switching distance (mm)
10
add_shopping_cart
person
Login