Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC5-S18-AP6X | TURCK - Your Global Automation Partner
Capacitive Sensor
BC5-S18-AP6X
Order ID no. 1542595
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Cable length (m)
2
Electrical connection
Cable
Design
Threaded barrel
Dimensions (L x W x H)
74 mm
Housing material
Plastic
Housing quality
PA12-GF30, PEI
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Measuring principle
Capacitive
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
7.5
Switching element function
NO contact
Switching frequency (kHz)
0.1
home
Turck-Shop
Products
Others
BC5-S18-AP6X
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
€152.90
Item Total
€152.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support