Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
LT250M-R16-P-LI0-EX-D | TURCK - Your Global Automation Partner
Linear position sensor
LT250M-R16-P-LI0-EX-D
Order ID no. 1543014
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rod
Electrical connection
Connector
Housing material
Plastic
Housing quality
PVDF
Measuring principle
Magnetostrictive
Measuring range (mm)
250
Output function
Analog output
Protection class
IP68
Key Features
Protection class
IP68
In Stock
Price Group
B1
List Price
1.610,00 €
home
Turck-Shop
Products
Others
LT250M-R16-P-LI0-EX-D
Item Total
1.610,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support