Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LT3300M-R10-LI1-H1151 | TURCK - Your Global Automation Partner
Operating voltage 13.5…30 VDC
LT3300M-R10-LI1-H1151
Order ID no. 1543015
home
Home
Loading...
Technical Data
Downloads
Connector type
M12 x 1
Design
Rod
Electrical connection
Connector
Housing material
Metal
Housing quality
AL
Measuring principle
Magnetostrictive
Output function
Analog output
Quality active face
1.4404 (AISI 316L)
In Stock
Price Group
B1
List Price
2.239,00 €
Item Total
2.239,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LT3300M-R10-LI1-H1151
Contact Support