Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LT1500M-Q21-DQLENNX2-H11121 | TURCK - Your Global Automation Partner
Rectangular, height 20.6 mm
LT1500M-Q21-DQLENNX2-H11121
Order ID no. 1543021
home
Home
Loading...
Technical Data
Downloads
Connector type
M12 x 1
Design
Profile
Dimensions (L x W x H)
34,8 mm
Housing quality
AL
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
B1
List Price
1.431,00 €
Item Total
1.431,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LT1500M-Q21-DQLENNX2-H11121
Contact Support