Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LTX1000M-R10-LU0-X3-H1151 | TURCK - Your Global Automation Partner
Pressure-Resistant Linear Position Sensor
LTX1000M-R10-LU0-X3-H1151
Order ID no. 1543042
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Rod
Dimensions (L x W x H)
1195,6 mm
Electrical connection
Connector
Housing material
Metal
Housing quality
AL
Measuring principle
Magnetostrictive
Measuring range (mm)
1000
Operating voltage
DC
Output function
Analog output
Protection class
IP68
Quality active face
1.4404 (AISI 316L)
Key Features
Protection class
IP68
In Stock
Price Group
B1
List Price
988,00 €
Item Total
988,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LTX1000M-R10-LU0-X3-H1151
Contact Support