Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LTX650M-R10-LI0-X3-H1151 | TURCK - Your Global Automation Partner
Pressure-Resistant Linear Position Sensor
LTX650M-R10-LI0-X3-H1151
Order ID no. 1543063
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Rod
Detection type
medium contact
Dimensions (L x W x H)
845,6 mm
Electrical connection
Connector
Function
Continuous level measurement
Housing material
Metal
Housing quality
AL
Measuring principle
Magnetostrictive
Measuring range (mm)
650
Operating voltage
DC
Output function
Analog output
Protection class
IP68
Quality active face
1.4404 (AISI 316L)
home
Turck-Shop
Products
Others
LTX650M-R10-LI0-X3-H1151
Key Features
Protection class
IP68
In Stock
Price Group
B1
List Price
910,00 €
Item Total
910,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support