Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RI-01S5F3-1H1000-CA | TURCK - Your Global Automation Partner
Incremental Encoder
RI-01S5F3-1H1000-CA
Order ID no. 1544008
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-20
Design
Solid shaft
Electrical connection
Cable
Encoder line
Industrial-Line
Flange diameter (mm)
28
Flange type
Synchro flange
Housing material
Aluminium
Measuring principle
Optical
Output function
Push-Pull 7272
Output type
Incremental
Protection class shaft
IP50
Resolution incremental (ppr)
1000
Shaft diameter D (mm)
5 mm
Shaft Type
Solid shaft
Special features
Miniature
Technology
Optical
In Stock
Price Group
F3
List Price
212,80 €
home
Turck-Shop
Products
Others
RI-01S5F3-1H1000-CA
Item Total
212,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support