Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RI-02B6T-2G1024-C | TURCK - Your Global Automation Partner
Incremental Encoder
RI-02B6T-2G1024-C
Order ID no. 1544020
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-20
Design
Hollow shaft
Electrical connection
Cable
Encoder line
Industrial-Line
Flange diameter (mm)
24
Flange type
Flange with torque stop
Housing material
Aluminium
Measuring principle
Optical
Output function
Push-Pull 7272
Output type
Incremental
Protection class shaft
IP50
Resolution incremental (ppr)
1024
Shaft diameter D (mm)
6 mm
Shaft Type
Blind hole shaft
Special features
Miniature
Technology
Optical
home
Turck-Shop
Products
Others
RI-02B6T-2G1024-C
In Stock
Price Group
F3
List Price
261,50 €
Item Total
261,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support