Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RI-05B8T-4A2048-C | TURCK - Your Global Automation Partner
Incremental Encoder
RI-05B8T-4A2048-C
Order ID no. 1544032
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-20
Design
Hollow shaft
Electrical connection
Cable
Encoder line
Industrial-Line
Flange diameter (mm)
36.5
Flange type
Flange with torque stop
Housing material
Aluminum chromated
Measuring principle
Optical
Output function
RS422
Output type
Incremental
Protection class
IP65
Protection class shaft
IP50
Resolution incremental (ppr)
2048
Shaft diameter D (mm)
8 mm
Shaft Type
Hollow shaft
Special features
Compact
Technology
Optical
home
Turck-Shop
Products
Others
RI-05B8T-4A2048-C
Key Features
Protection class
IP65
Item Total
315,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
315,50 €