Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RS-07H8T-8B12B-H1151 | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Single-Turn
RS-07H8T-8B12B-H1151
Order ID no. 1544053
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Hollow shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter (mm)
36
Flange type
Flange with torque stop
Housing material
Die-cast zinc
Measuring principle
Magnetic
Output function
Analog output
Output type
Absolute singleturn
Protection class shaft
IP69K
Shaft diameter D (mm)
8 mm
Shaft Type
Blind hole shaft
Special features
Compact
Technology
Magnetic
Price Group
F3
List Price
398,00 €
Item Total
398,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RS-07H8T-8B12B-H1151
Contact Support