Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RI-13S6S-4C2000-10MIL | TURCK - Your Global Automation Partner
Incremental Encoder
RI-13S6S-4C2000-10MIL
Order ID no. 1544255
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-20
Design
Solid shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter (mm)
63.5
Flange type
Synchro flange
Housing material
Aluminium
Measuring principle
Optical
Output function
RS422
Output type
Incremental
Protection class shaft
IP65
Resolution incremental (ppr)
2000
Shaft diameter D (mm)
6 mm
Shaft Type
Solid shaft
Technology
Optical
Price Group
F3
List Price
476,10 €
Item Total
476,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RI-13S6S-4C2000-10MIL
Contact Support