Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RI-20B12E-2B1024-12M23/N14 | TURCK - Your Global Automation Partner
Incremental Encoder
RI-20B12E-2B1024-12M23/N14
Order ID no. 1544312
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-20
Design
Hollow shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter (mm)
58
Flange type
Flange with stator coupling
Housing material
Aluminium
Measuring principle
Optical
Output function
Push-Pull/HTL
Output type
Incremental
Protection class shaft
IP40
Resolution incremental (ppr)
1024
Shaft diameter D (mm)
12 mm
Shaft Type
Blind hole shaft
Technology
Optical
In Stock
Price Group
F3
List Price
579,00 €
home
Turck-Shop
Products
Others
RI-20B12E-2B1024-12M23/N14
Item Total
579,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support