Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RI-20B12E-2B1024-12M23 | TURCK - Your Global Automation Partner
Incremental Encoder
RI-20B12E-2B1024-12M23
Order ID no. 1544313
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-20
Design
Hollow shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter (mm)
58
Flange type
Flange with stator coupling
Housing material
Aluminium
Measuring principle
Optical
Output function
Push-Pull/HTL
Output type
Incremental
Protection class shaft
IP66
Resolution incremental (ppr)
1024
Shaft diameter D (mm)
12 mm
Shaft Type
Blind hole shaft
Technology
Optical
In Stock
Price Group
F3
List Price
524,00 €
home
Turck-Shop
Products
Others
RI-20B12E-2B1024-12M23
Item Total
524,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support