Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RS-22S10C-6F250-17M23 | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Singleturn
RS-22S10C-6F250-17M23
Order ID no. 1544343
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-20
Design
Solid shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter (mm)
58
Flange type
Clamping flange
Housing material
Aluminium
Measuring principle
Optical
Output function
Parallel
Output type
Absolute singleturn
Protection class shaft
IP65
Shaft diameter D (mm)
10 mm
Shaft Type
Solid shaft
Special features
Standard
Technology
Optical
In Stock
Price Group
F3
List Price
550,00 €
Item Total
550,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RS-22S10C-6F250-17M23
Contact Support