Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RM-26S10C-9B25B-H1151 | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Multiturn
RM-26S10C-9B25B-H1151
Order ID no. 1544368
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Communication protocol
DeviceNet
Connector type
M12 x 1
Design
Solid shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter (mm)
60
Flange type
Clamping flange
Housing material
Aluminium
Measuring principle
Optical
Output type
Absolute multiturn
Protection class shaft
IP65
Shaft diameter D (mm)
10 mm
Shaft Type
Solid shaft
Special features
Standard
Technology
Optical
In Stock
Price Group
F3
List Price
971,00 €
Item Total
971,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RM-26S10C-9B25B-H1151
Contact Support