Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RM-28S10C-5C24B-C 1M | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Multiturn
RM-28S10C-5C24B-C 1M
Order ID no. 1544409
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Communication protocol
SSi
Design
Solid shaft
Electrical connection
Cable
Encoder line
Industrial-Line
Flange diameter (mm)
58
Flange type
Clamping flange
Housing material
Die-cast zinc
Measuring principle
Optical
Output type
Absolute multiturn
Protection class shaft
IP67
Shaft diameter D (mm)
10 mm
Shaft Type
Solid shaft
Special features
Standard
Technology
Optical
In Stock
Price Group
F3
List Price
824,00 €
home
Turck-Shop
Products
Others
RM-28S10C-5C24B-C 1M
Item Total
824,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support